text.skipToContent text.skipToNavigation

Catalog No. : GB-8935

Description:  GB-8935 VGL-T

UPC: 783786729029

Bronze Ground Terminal, Straight or 90 Degrees to One Hole Pad. #4 to 3/0 Wire Sizes. 1-1/4 inch wide x 3-13/64 inch long. Rounded front end of pad, 5/8 inch diameter hole. Pad is 5/16 inch thick.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant