text.skipToContent text.skipToNavigation

Catalog No. : GB-8826

Description:  GB-8826 VP-P

UPC: 783786729012

Bronze Terminal, Terminal Assembly - Cable to 3 inch - 4-Hole Flat. #6 or 750 kcmil.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

#6 to 750 kcmil

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant