Catalog No. : GB-8644
Description: GNDCONN 2-1/2 IN PIPE No4-2/0 CABLE
UPC: 783786728855
U-Bolt Ground Connector for Copper, 2 Cables Perpendicular to Pipe, SPS 2-1/2 inch, Cable Size #4-2/0, 3/8 inch U-Bolt, Length 4-1/4 inch, Width 1-5/8 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
U-Bolt |
Specifications
Conductor Range |
#4 to 2/0 AWG |
Material |
Copper |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
4-1/4 inch |