text.skipToContent text.skipToNavigation

Catalog No. : GB-822-TP

Description:  GB-822-TP VLS

UPC: 783786728824

Tin Plated Copper Substation Connector Strap. 2 Sets of Straps - together are 6 inches wide, each Side has (2) 11/16 inch diameter holes on 2-1/2 inch Centers. U-Shaped with 90 Degree Bends to Pads that are 5 inches long. Three Strips layed with a Spacer than 2 more Strips form the Strap. Spacer is 1/4 inch thick. Strap is 7/8 inch thick. 19 inch long x 8-1/2 inch high.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac