text.skipToContent text.skipToNavigation

Catalog No. : GB-821-TP

Description:  GB-821-TP VLS

UPC: 783786728817

Tin Plated Copper Substation Connector Straps. 6-1/8 inch wide. 2-Sets of 5-Layers. Straps are 1/8 inch Thick Tin Plated Copper Strips. Two Layers a Spacer another Layer another Spacer and then 2 more Layers. 3 inch x 3 inch x 1/4 inch spacers between the straps to form pads on both ends. Pads have (4) 9/16 inch diameter holes on 1-3/4 inch center spacing. U-Shaped - only one side has 90 degree bend pad with different Side lengths.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac