text.skipToContent text.skipToNavigation

Catalog No. : GB-818-TP

Description:  TIN PLATED SUBSTATION CONNECTOR

UPC: 783786970650

Tin Plated Copper Substation Connector Straps, over 1000 Volts. 3 inch wide. 3-Layer Strap of 1/8 inch Thick Tin Plated Copper Strips. 3 inch x 3 inch x 1/4 inch spacers between the straps to form pads on both ends. Pads have (4) 9/16 inch diameter holes on 1-3/4 inch center spacing. U-Shaped with one 90 degree bend pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac