Catalog No. : GB-817-TP
Description: GB-817-TP
UPC: 783786728770
Tin Plated Copper Strap Assembly consisting of Two 1/8 inch thick x 3 inch wide straps with 3 inch x 3 inch x 1/4 inch spacers between the straps to form pads on both ends. Pads have (4) 9/16 inch diameter holes on 1-3/4 inch center spacing. Un-even U-Shaped with Legs on Both Sides. 16 inches long counting Legs. One Side is 8-1/2 inch Tall and other side is 17-1/8 inch High.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Copper |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |