text.skipToContent text.skipToNavigation

Catalog No. : GB-816-TP

Description:  GB-816-TP

UPC: 783786728756

Tin Plated Copper Strap Assembly consisting of Two 1/8 inch thick x 3 inch wide straps with 3 inch x 3 inch x 1/4 inch spacers between the straps to form pads on both ends. Pads have (4) 9/16 inch diameter holes on 1-3/4 inch center spacing. U-Shaped with Legs on Both Sides. 16 inches long counting Legs x 8-1/2 inch High.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac