text.skipToContent text.skipToNavigation

Catalog No. : GB-816-1B-TP

Description:  GB-816-1B-TP VLS

UPC: 783786728763

Tin Plated Copper Strap Assembly consisting of Two 1/8 inch thick x 3 inch wide straps with 3 inch x 3 inch x 1/4 inch spacers between the straps to form pads on both ends. One Pad has (4) 9/16 inch diameter holes on 1-3/4 inch center spacing, other pad is Blank. U-Shaped with Legs on Both Sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac