Catalog No. : GB-8045-E
Description: GB-8045-E
UPC: 783786728718
Slide Blade Disconnect Assembly with Front and Reaf Contact Assemblies. Mixed Materials - Copper Flexible Strap, Bolt Retainers, Slide Blade Pipe. Stainless Steel Spring Pin, Clevis Pin, Acorn Nut, Flat Washer, Lock Washer, Nut, Bolt. Steel Lock Washer, Nut, Bolt/ Aluminum Part of Front Assembly, Contact Bolt. Lock Washer, Nut. Silicon Bronze Bolt, Lock Washer, Nut. Some sections have Silver Plating.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Copper / Aluminum |
Classifications
Brand Name |
Homac |