text.skipToContent text.skipToNavigation

Catalog No. : GB-7207-F

Description:  TERMINAL ADAPTER FLAT 3000 AMP

UPC: 783786128648

Terminal Adapter, Flat, Aluminum, 3000 Amp with Two 4 Hole NEMA Drilled Centers. Line Tap Terminal Adapter, T-Shaped Bar with (2) 4-Hole NEMA Spacing - 4 inch Pads on 12 inch Bar x 5 inch wide x 1.5 inch thick with welded 4-Hole Pad center below that is 6 inch tall. Aluminum.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac