text.skipToContent text.skipToNavigation

Catalog No. : GB-7207-A-14.5

Description:  GB-7207-A-14.5

UPC: 783786728664

Line Tap Terminal Adapter, T-Shaped Bar with (2) 4-Hole NEMA Spacing - 4 inch Pads on 18.5 inch Bar x 1 inch thick with welded 4-Hole Pad center below. Aluminum. 14.5 inches from Center of pad to Center of pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac