Catalog No. : GB-6590-C
Description: GB-6590-C
UPC: 783786728626
Switch Terminal Adapter for Two Conductors, Bifurcating Adapter, Aluminum, Extra High Voltage, 4 Hole NEMA Pad (4 x 4 inch) to Two 4 Hole NEMA Pads (4 x 4 inch), 10.25 inch Spacing Center to Center, with 5 Hardware Shields. Aluminum 4 inch Schedule 80 Pipe.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |