text.skipToContent text.skipToNavigation

Catalog No. : GB-6590-A

Description:  ALUM EVH ADAPTER 4HP TO 4HP

UPC: 75114404471

Switch Terminal Adapter, Aluminum, Extra High Voltage, 4-Hole Nema Pad (4 X 4 Inch) to 4-Hole Nema Pad (4 X 4 Inch), with 3 Hardware Shields. Overall Length 17-1/2 inch x 4 inch Width. Pads 15/16 inch Thick. Pads Welded to each end of Aluminum Pipe. Holes are 9/16 inch Diameter on 1-3/4 inch Centers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Dimensions

Size

Length 17-1/2 in