text.skipToContent text.skipToNavigation

Catalog No. : GB-5808-11B

Description:  GB-5808-11B

UPC: 783786728596

Kit with (1) 7MM1-100-4NNR - Bronze Bolted Substation Terminal (Straight - Side Formed Pad - Tin Plated) - 2 Cables to Pad - 4/0-1000 MCM Copper to 4 X 4 inch 4 hole Pad, (1) GA-582 - Ground Connector 2 Cables 750-1000 kcmil - 1.5 inch wide x 3.718 inch long, includes Silicon Bronze Hardware - Bolt 5/8-11 x 2.75, Lock Washer and Nut. Bare Finish, (1) 5M863-2-11B - Bronze Stud Connector, Stud to Cable or Pipe. Stud Size 1-3/4 inch 12 Threads. Cable Size #2-1000. Cable Diameter .258-1.152 inch. SPS - Standard Pipe Size 3/8-3/4 inch. 2-3/8 inch X 3 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

4/0 to 1000 kcmil

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac