text.skipToContent text.skipToNavigation

Catalog No. : GB-5803

Description:  GB-5803

UPC: 783786728565

Kit with (1) 5M663-2-8 - Bronze Bolted Substation Stud Connector (Universal - Straight or 90 Degree) - Stud to Pipe or Cable - 1-1/4 inch-12 Stud to 6-500 MCM Copper 3/8-1/2 inch Pipe, (1) BB-1030-TP - Tin-Plated 2 Cable to 4-Hole 4N Pad Connector, (1) 2709-2-50 - Bolted Bronze Ground Connectors for Copper - Type 2709 2 Series, (2) ground connectors to flat, conductor range 300-550, dimensions (Rod) 3/4 inch, (A) 2-1/2 inch, (B) 2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant