text.skipToContent text.skipToNavigation

Catalog No. : GB-5800

Description:  GB-5800

UPC: 783786728558

Stud Assembly Kit - Contains (1) Bronze Bolted Substation Stud Connector (Universal - Straight or 90 Degree) - Stud to Pipe or Cable - 1-1/8 inch-12 Stud to 6-500 MCM Copper, 3/8-1/2 inch Pipe (1) Bronze Bolted Substation Terminal (Straight - Side Formed Pad - Tin Plated) - 2 Cables to Pad - 4-600 MCM Copper to 3 X 3 inch 4 hole Pad. (1) Bolted Bronze Ground Connectors for Copper - Type 2709 2 Series, (2) ground connectors to flat, conductor range 300-550, dimensions (Rod) 3/4 inch, (A) 2-1/2 inch, (B) 2 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant