text.skipToContent text.skipToNavigation

Catalog No. : GB-565-V1

Description:  GB-565-V1 VLS

UPC: 783786728541

Tin-Plated Copper Flexible Strap. U-Shaped with 90 Degree Bend on one end. 0.5 inch Thick (4 Bars) x 4 inch Wide x 27.125 inch Cut Length before Bends. 12.125 inch x 8.75 inch after bends. 4-Holes 0.564 inch Diameter NEMA 1.75 inch Spacing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac