text.skipToContent text.skipToNavigation

Catalog No. : GB-5017

Description:  WELDED SUBSTATION CONNECTOR

UPC: 783786959730

Aluminum Welded Substation Connector over 1000 Volts. 4 inch SPS to 4-Hole NEMA Pad 3 inch x 3 inch. Extra Support Rib.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac