text.skipToContent text.skipToNavigation

Catalog No. : GB-5013

Description:  GB-5013 WAPR

UPC: 783786728503

Welding Terminal, Straight with Reinforcing Rib on Top of 3 inch Square Flat. 2 inch SPS Aluminum Tubing to 4-Hole Flat. Sugar Scoop. Overall Length 7-1/2 inch. Four 9/16 inch Diameter Holes on 1-3/4 inch Centers. 3 inch Wide Pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

7-1/2 in