Catalog No. : GB-5004
Description: GB-5004 WAPR
UPC: 783786728480
Aluminum Weld Terminal Connector - Pipe to Flat. 2-Hole Pad, .56 inch Diameter on 1.75 inch Center. Pad 2 inch wide x 3 inch long. Fit 2 inch SPS/EHPS Pipe.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |