Catalog No. : GB-4505
Description: Flex Conn 1-1/8in Stud 2in Pipe 7.5
UPC: 783786728466
Flexible Connector for Aluminum, Stud to Pipe, Stud Size 1-1/8 inch, Pipe Size 2 inch, Pipe Center to End 4-1/4 inch, Stud Center to End 7-1/2 inch, Length 12-1/4 inch, Width 3 inches.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |