text.skipToContent text.skipToNavigation

Catalog No. : GB-4204

Description:  BUS SUPPORT 3IN BC 5 X 5 X 3/8

UPC: 783786728459

Aluminum Bolted Bus Support, Clamp or Slip Fit, Universal Angle Bus Conductor (UABC) to Insulator, 3 inch Bolt Circle, 5 X 5 X 3/8 inch, Connector Supplied with 1/2-13 Aluminum Clamping Hardware and 1/2-13 Galzanized Mounting Hardware. 7.06 inches Long
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant