text.skipToContent text.skipToNavigation

Catalog No. : GB-4200

Description:  BUS SUPPORT 3IN BC 3-1/4 X 3-1/4

UPC: 783786728428

Aluminum Bolted Bus Support, Clamp or Slip Fit, Universal Angle Bus Conductor (UABC) to Insulator, 3 inch Bolt Circle, 3-1/4 X 3-1/4 X 1/4 inch, 1/2 inch Galvanized Bolt and Lock Washer
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac