text.skipToContent text.skipToNavigation

Catalog No. : GB-3985

Description:  GB-3985 AVXT

UPC: 783786728411

Aluminum Bolted Bus Support - Cable Run to Insulator, 636-1272 kcmil. 5 inch Bolt Circle. Includes Galvanized 5/8 inch Mounting Hardware - (2 each) Hex Head Bolts and Lock Washers. Has Reversible Cap.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

636 to 1272 kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant