text.skipToContent text.skipToNavigation

Catalog No. : GB-3984

Description:  GB-3984

UPC: 783786728404

Aluminum Bolted Bus Support - Cable Run to Insulator, 4/0 - 1000 kcmil. Includes Galvanized 5/8 inch Mounting Hardware - (4 each) Bolts, Lock and Flat Washers and Aluminum 1/2 inch Mounting Hardware - (2 each) Bolts, Lock Washer and Nuts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

4/0 to 1000 kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac