text.skipToContent text.skipToNavigation

Catalog No. : GB-3979

Description:  GB-3979 AVXT

UPC: 783786728398

Aluminum Bolted Bus Support - Saddle Type - 300 - 795 kcmil All Aluminum or ACSR Cable to 3 inch Bolt Circle Insulator. Includes Galvanized Hardware for Upright Mounting - (2) Hex Head Bolts 1/2-13 x 2-3/4 inch and Lock Washers and Inverted Mounting (2) Hex Head Bolts 1/2-13 x 2.5 inch and Lock Washers and Nuts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

300 to 795 kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant