text.skipToContent text.skipToNavigation

Catalog No. : GB-3960

Description:  BUS SUPPORT 5IN BC 636-1272 CABLE

UPC: 783786728312

Aluminum Bolted Bus Support, Cable to Insulator, Connectors for Aluminum, 5 inch Bolt Circle, Cable Size 636-1272 kcmil, Galvanized Steel Hardware for Mounting to Cap of Insulator is Supplied with Assembly - (4) Galvanized 5/8 inch x 3.5 inch Bolts and (4) 5/8 inch Lock Washers, 4.875 inch Width x 4.875 inch Depth. 3.5 inch Center to Center of holes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

636 to 1272 kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant