text.skipToContent text.skipToNavigation

Catalog No. : GB-3959

Description:  BUS SUPPORT 5 IN BC 300-795 CABLE

UPC: 783786728305

Aluminum Bolted Bus Support, Cable to Insulator, Connectors for Aluminum, 5 inch Bolt Circle, Cable Size 300-795 kcmil, Galvanized Steel Hardware for Mounting to Cap of Insulator is Supplied with Assembly - (4) Galvanized 5/8 inch x 3 inch Bolts and (4) 5/8 inch Lock Washers, 4-1/4 inch Width x 4-1/4 inch Depth.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

300 to 795 kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant