text.skipToContent text.skipToNavigation

Catalog No. : GB-3954

Description:  BUS SUPPORT FOR AL, 3IN BC 300-795

UPC: 783786728282

Aluminum Bolted Bus Support, Cable to Insulator, 3 Inch Bolt Circle, Cable Size 300-795 kcmil, includes (4) Galvanized 1/2 inch x 2.75 inch Bolts and (4) 1/2 inch Lock Washers, 3-1/4 inch Width x 3-1/4 inch Depth.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

300 to 795 kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant