text.skipToContent text.skipToNavigation

Catalog No. : GB-3948

Description:  Bus Support for AL 5in BC 2 in Pipe

UPC: 783786728275

Bolted Bus Support, Pipe to Insulator, for Aluminum, 5 inch Bolt Circle, 2 inch Pipe Size, 5/8 inch Bolt, 4-3/4 inch X 4-3/4 ich X 1-1/2 inch base to center of pipe.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant