Catalog No. : GB-3947
Description: Bus Support for AL 5in BC 1-1/2 in
UPC: 783786728268
Bolted Bus Support, Pipe to Insulator, for Aluminum, 5 inch Bolt Circle, 1-1/2 inch Pipe Size, 5/8 inch Bolt, 4-3/4 inch X 4-3/4 ich X 1-1/4 inch base to center of pipe.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |