text.skipToContent text.skipToNavigation

Catalog No. : GB-3941

Description:  Bus Support for AL 3in BC 1 in Pipe

UPC: 783786728244

Bolted Bus Support, Pipe to Insulator, for Aluminum, 3 inch Bolt Circle, 1 inch Pipe Size, 1/2 inch Bolt, 3-1/4 inch X 3-1/4 ich X 1 inch base to center of pipe.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant