Catalog No. : GB-1775V1200-TP
Description: COPPER FLEXIBLE STRAP 1200 AMP
UPC: 783786380886
Copper Flexible Strap, 1200 Amp, Flat MHD Copper for Flat to Flat Consisting of Three 1/8 X 3 Bar Terminals to a 4 Hole Nema Pad, Drilled and Tinned in the field.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
4-Hole Pad to Blank Pad |
Specifications
Material |
Copper |
Finish |
Tin-Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
26 inch |