text.skipToContent text.skipToNavigation

Catalog No. : GB-1504

Description:  ALUM BOLTED TERMINAL 3IN 4HOLE PAD

UPC: 783786728183

Aluminum Bolted Terminal, Cable to Flat Pad - Conductor Range 636-1272 kcmil, 3 X 3 inch 4 Hole NEMA Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

636 to 1272 kcmil

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant