text.skipToContent text.skipToNavigation

Catalog No. : GB-127

Description:  GB-127 VLS

UPC: 783786728176

Silver Plated Copper Strip, Ferrules Formed with Cuff, Flat to Flat, Length 23 inches x 7-3/4 inch x 4 inch wide x 1/4 inch thick. Each End has (4) 9/16 inch Diameter Holes with 1-3/4 inch Spacing.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Silver Plated

Classifications

Brand Name

Homac