Catalog No. : GB-126
Description: GB-126 VLS
UPC: 783786728169
Flexible Copper Strap, 4 inch wide x 1/8 inch thick. 4-Hole Pads, NEMA Spacing, 2-Layer Strap. U-Shaped with one end at 90 Degrees. Total Cut Length 25 inches before bends. 11 inches long. Bare Finish.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Copper |
Finish |
Bare |
Classifications
Brand Name |
Homac |