Catalog No. : GB-1190-TP
Description: COPPER BUS ANGLED TIN PLATED
UPC: 783786810864
Copper Bus Angled at 45 Degrees, Tin Plated. Greater than 1000 Volts. Both ends of Strap have 4-Holes. 3 inch X 3 inch with 1.75 inch center on holes, .56 inch hole Diameter. One side is 8 inches long before curve starts, the other is 4.38 inch long before curve. Pad area has spacers between straps.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Copper |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |