text.skipToContent text.skipToNavigation

Catalog No. : GAT-1-OR

Description:  1/2IN BX/SURF CVR,T-STYLE,XP,O-RING

UPC: 42269453722

PVC Hazardous Location Fitting 1/2 Inch Conduit Box, T Style Surface Cover O Ring
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Special Features

Precision Cast and Machined Surfaces Permit Safer Wire Pulling

Application

Junction for Branch Conduits In Hazardous Locations

Specifications

Material

Aluminum Die Cast

Finish

Aluminum Lacquer Finish

Classifications

Brand Name

T&B Rigid Fittings

Standard

CSA, UL E35010

Dimensions

Hub Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here