text.skipToContent text.skipToNavigation

Catalog No. : GAT-1-G

Description:  BOX W/CVR TSTYLE 1/2IN ALUM GRAY

UPC: 704508031503

PVC Double-Coated Outlet Box with Surface Cover for Hazardous Locations, T Style, Pipe Size 1/2 Inch/16 Metric, External Hub with Green Ground Screw, Cover Opening 3.69 Inch/93.73 Millimeters, Aluminum, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Outlet box

Special Features

Precision Cast and Machined Surfaces Permit Safer Wire Pulling

Application

Junction for Branch Conduits in Hazardous Locations

Specifications

Material

Aluminum

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Ocal

Standard

CSA, UL E35010
CSA, UL E35010

Dimensions

Size

1/2 Inch/16mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Number of inlets

3

Type of housing feed-through

Thread

Material

Aluminium

Surface protection

Other

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here