text.skipToContent text.skipToNavigation

Catalog No. : GASK589N

Description:  3 1/2-4 INCH NEOPRENE GASKET,FORM 8

UPC: 786210165301

Form 8, 3-1/2 Inch 4 Inch Neoprene Conduit Body Gasket
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Special Features

Form 8 Replacement Covers & Gaskets

Application

For Use with Form 8 Conduit Body

Specifications

Form

Form 8

Material

Neoprene

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Hub Size

3-1/2 to 4 in

Documents/Support Tools

Sales Drawing

Click here