text.skipToContent text.skipToNavigation

Catalog No. : GASK582N

Description:  3/4inch NEOPRENE GASKET, FORM 8

UPC: 786210165189

Form 8, 3/4 Inch Neoprene Gasket
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Form 8 Conduit Body

Specifications

Form

Form 8

Material

Neoprene

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Hub Size

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here