text.skipToContent text.skipToNavigation

Catalog No. : GASK581N

Description:  1/2 INCH NEOPRENE GASKET, FORM 8

UPC: 786210165172

Form 8, 1/2 Inch Neoprene Conduit Body Gasket
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Special Features

Form 8 Replacement Covers & Gaskets

Application

For Use with Form 8 Conduit Body

Specifications

Form

Form 8

Material

Neoprene

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Hub Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here