text.skipToContent text.skipToNavigation

Catalog No. : GASK578

Description:  2-1/2-3 IN NEOPRENE GASKET, FORM 7

UPC: 786210933078

Form 7, 2-1/2 Inch 3 Inch Neoprene Conduit Body Gasket
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Form 7 Conduit Body

Specifications

Form

Form 7

Material

Neoprene

Color

Black

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Hub Size

2-1/2 to 3 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here