text.skipToContent text.skipToNavigation

Catalog No. : GASK574

Description:  1-1/4 INCH NEOPRENE GASKET, FORM 7

UPC: 786210980232

Form 7, 1-1/4 Inch Neoprene Conduit Body Gasket
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Form 7 Conduit Body

Specifications

Form

Form 7

Material

Neoprene

Color

Black

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Hub Size

1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

Documents/Support Tools

Sales Drawing

Click here