text.skipToContent text.skipToNavigation

Catalog No. : GAKC-640-2N90

Description:  COPPER CAPTIVE LUG

UPC: 783786957408

Copper Compression Terminal with Pad Hardware. 2-Hole Pad Bend 90 Degree Bend. Thru Holes are 1/2-13 UNC-2B on 1-3/4 inch Center. Pad is 2 inch wide. Cable Size 4/0 Flex. Captive Lug - lug has hardware stuck in the pad. Two Silicon Bronze Bolt 1/2-13 x 2-1/4 inch Full Thread. Two Silicone Bronze 1/2 Lock Washers and Two Silicone Bronze Flat Washers, Two Silicone Bronze 1/2-13 Nuts. Installing Die 76AH.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Copper

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant