Catalog No. : GAK-563-2N
Description: AL SUBS LUG, CAPTIV BOLTS, 4/0 ACSR
UPC: 75114376150
Aluminum Compression Substation Terminal - Cable to Pad - Captive Bolts - 4/0 ACSR. 2 Hole NEMA Pad. Total Length 6.2 inch. Pad Width 2 inch. Bolt Size 1/2-13 x 2.50 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |