text.skipToContent text.skipToNavigation

Catalog No. : GAK-2-2NE2

Description:  Disconnect Term AL 2, 5-1/2 inch

UPC: 783786727643

Disconnectable Terminal, For Cable to Flat, Cast Aluminum, Supplied with Aluminum Bolts that are Factory Attached to Terminal, with Aluminum Flanged nuts that Self Lock. Connectors supplied are pre-filled with Oxide Inhibitor and Capped. Aluminum 2 (.292) ACSR 2 (.325). Die Index 243. Length 5-1/2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

AL #2 (.292) AWG , AL #2 (.325) ACSR AWG

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here