Catalog No. : GA-718
Description: BOTTOM CASTING OF THE 2709-1-2/0
UPC: 783786518449
Bottom Casting for Ground Clamp Top 2709-1-2/0 part. For Cable Range 4 Solid -2/0.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
#4 to 2/0 AWG |
Material |
Bronze |
Insulation |
None |
Classifications
Brand Name |
Homac |