text.skipToContent text.skipToNavigation

Catalog No. : GA-582

Description:  GA-582

UPC: 783786728138

Bronze Ground Connector, 2 Cables 750-1000 kcmil - 1.5 inch wide x 3.718 inch long, includes Silicon Bronze Hardware - Bolt 5/8-11 x 2.75, Lock Washer and Nut. Bare Finish.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

750 to 1000 kcmil

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac